P1RD4P40A300
- Type of product: Residual current operated circuit breakers
- Number of DIN modules: 4
- Number of poles: 4P
- Residual operation characteristic: A
- Rated residual current I∆n [mA]: 300
- Rated current In [A]: 40
- Compliance: IEC
Order code | P1RD4P40A300 |
---|---|
Weight [g] | 326 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 115X076X078 |
Volume [cm³] | 681.72 |
Bar code [EAN13] | 8013975269374 |
HS Code | 85363030 |