P1RD4P63AC300

Residual current operated circuit breaker, 4 modules, 4P - type AC, 63A, 300mA
  • Type of product: Residual current operated circuit breakers
  • Number of DIN modules: 4
  • Number of poles: 4P
  • Residual operation characteristic: AC
  • Rated residual current I∆n [mA]: 300
  • Rated current In [A]: 63
  • Compliance: IEC
Order code P1RD4P63AC300
Weight [g] 326
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 115X076X078
Volume [cm³] 681.72
Bar code [EAN13] 8013975269435
HS Code 85363030

204.64 £