PSE103024

Compact DIN rail switching power supply, single-phase. 24VDC, 1.25A/30W
  • Type of product: Switching power supplies
  • Rated output voltage DC [VDC]: 24
  • Rated output current [A]: 1.25
  • Rated output power [W]: 30
  • Type of input: Single-phase
  • Rated supply voltage AC [VAC]: Multivoltage 100...240
  • Type of installation: DIN rail mounting
Order code PSE103024
Weight [g] 193.7
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 125X140X035
Volume [cm³] 612.5
Bar code [EAN13] 8013975268391
HS Code 8504318090

61.13 £