PSL124024

DIN rail switching power supply, single-phase. 24VDC, 10A/240W
  • Type of product: Switching power supplies
  • Rated output voltage DC [VDC]: 24
  • Rated output current [A]: 10
  • Rated output power [W]: 240
  • Type of input: Single-phase
  • Rated supply voltage AC [VAC]: Self-configurable 115…230
  • Type of installation: DIN rail mounting
Order code PSL124024
Weight [g] 1486
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 160X160X105
Volume [cm³] 2688
Bar code [EAN13] 8013975180402
HS Code 8504318090

338.39 £