RGK800SA

Stand alone gen-set controller, 12/24VDC, RS485 serial port and USB/optical and Wi-Fi point programming port on front, Canbus port, IP65. Expandable with EXP... modules
  • Type of product: Engine and generator controllers
  • Function: Stand alone
  • Front dimension [mm]: 240x180
  • Display: Icon
  • Max I/O number: 8+9 up to 14+15 with EXP modules
Order code RGK800SA
Weight [g] 980
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 315X190X060
Volume [cm³] 3591
Bar code [EAN13] 8013975199954
HS Code 85389091

554.98 £