RGK900SA

Paealleling control among genereteing sets. 12/24VDC, graphic LCD, RS485 port and USB/optical and Wi-Fi point programming port on front. Expandable with EXP... modules
  • Type of product: Engine and generator controllers
  • Function: Paralleling controllers
  • Front dimension [mm]: 240x180
  • Display: Graphic
  • Max I/O number: 12+9 up to 20+17 with EXP modules
Order code RGK900SA
Weight [g] 1040
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 315X190X060
Volume [cm³] 3591
Bar code [EAN13] 8013975205228
HS Code 85389091

2702.19 £