SG2DGK10M3
- Type of product: SPD
- Type of system: Photovoltaic
- Type / Class: 2
- In [kA]: 20
- Rated voltage [VDC]: 1100
- Type of mounting: Din rail
- Eco-smart solution: No
Order code | SG2DGK10M3 |
---|---|
Weight [g] | 401 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 110X100X065 |
Volume [cm³] | 715 |
Bar code [EAN13] | 8013975232828 |
HS Code | 85365080 |