SM1RM0400

Motor protection circuit breaker, IEC breaking capacity Icu 100kA at 400V, 4A
  • Type of product: Motor protection circuit breaker
  • Rated current In [A]: 4
  • Short-circuit current breaking capacity (Icu) at AC 400V [kA]: 100
  • Type of protection: Magnetic
  • Type of control: Rotary knob
  • Certified UL Type E: No
Order code SM1RM0400
Weight [g] 331.04
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 090X047X086
Volume [cm³] 363.78
Bar code [EAN13] 8013975228074
HS Code 85362010

90.61 £