VLA102A240

Variable speed drive, VLA1 type, single-phase, supply 200...240VAC (50/60Hz). Built-in EMC suppressor, Cat. C2, 0.25kW
  • Type of product: Variable speed drives
  • Input type: Single-phase
  • Rated power supply voltage: 200...240VAC 50/60Hz
  • Rated output current: 1.7
  • Rated output power: 0.25
  • Communication port: None
  • Housing: Book housing
Order code VLA102A240
Weight [g] 860
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 160X190X070
Volume [cm³] 2128
Bar code [EAN13] 8013975232620
HS Code 85044095

153.27 £