VLA104A240

Variable speed drive, VLA1 type, single-phase, supply 200...240VAC (50/60Hz). Built-in EMC suppressor, Cat. C2, 0.4kW
  • Type of product: Variable speed drives
  • Type of input: Single-phase
  • Rated supply voltage: 200...240VAC 50/60Hz
  • Rated output current [A]: 2.4
  • Rated output power [kW]: 0.4
  • Communication port: None
  • Housing: Book housing
Order code VLA104A240
Weight [g] 860
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 190X160X075
Volume [cm³] 2280
Bar code [EAN13] 8013975232637
HS Code 85044095

164.15 £