VLXM025

Three-phase motor choke 25A 0.6mH
  • Type of product: Accessories
  • Rated output current [A]: 25
  • Rated output power [kW]: 5,5…11
  • Type of accessories: Motor chokes
  • Accessories for: VLB3…
Order code VLXM025
Weight [g] 6680
Qty. per package 0
Multiple qty. of packs per order 0
Package dimensions [mm]
Volume [cm³] 0
Bar code [EAN13] 8013975293843
HS Code 85045000