P1RE1NC10AC030

Residual current circuit breaker with overcurrent protection, 10kA. 2 modules, 1P+N - type AC, 10A, 30mA
  • Type of product: Residual current operated circuit breakers with overcurrent protection
  • Number of DIN modules: 2
  • Number of poles: 1P+N
  • Tripping curve: C
  • Residual operation characteristic: AC
  • Rated residual current I∆n [mA]: 30
  • Rated current In [A]: 10
  • Compliance: IEC
Order code P1RE1NC10AC030
Weight [g] 205
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 115X040X080
Volume [cm³] 368
Bar code [EAN13] 8013975269503
HS Code 85363010

106.01 £