P1RD2P40A300

Residual current operated circuit breaker, 2 modules, 2P - type A, 40A, 300mA
  • Type of product: Residual current operated circuit breakers
  • Number of DIN modules: 2
  • Number of poles: 2P
  • Residual operation characteristic: A
  • Rated residual current I∆n [mA]: 300
  • Rated current In [A]: 40
  • Compliance: IEC
Order code P1RD2P40A300
Weight [g] 185
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 115X040X080
Volume [cm³] 368
Bar code [EAN13] 8013975269251
HS Code 85363030

166.07 £