P1RD2P63A300S

Residual current operated circuit breaker - selective, 2 modules, 2P - type A, 63A, 300mA
  • Type of product: Residual current operated circuit breakers
  • Number of DIN modules: 2
  • Number of poles: 2P
  • Residual operation characteristic: A selective
  • Rated residual current I∆n [mA]: 300 - selective
  • Rated current In [A]: 63
  • Compliance: IEC
Order code P1RD2P63A300S
Weight [g] 185
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 115X040X080
Volume [cm³] 368
Bar code [EAN13] 8013975312919
HS Code 85362010