11BGTP0901A024

Reversing contactor assembly, AC coil, built-in interlock only with rear PCB solder pins, 9A AC3 in AC, 4kW. Coil voltage 24VAC 50/60Hz
  • Type of product: Reversing contactor assemblies
  • UL/CSA horsepower ratings 480V [HP]: 5
  • Type: Open frame, with built-in interlock only with rear pcb solder pins
  • Type of coil: AC coil
  • Contactor coil voltage: 24VAC 50/60HZ
Order code 11BGTP0901A024
Weight [g] 400
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 097X065X090
Volume [cm³] 567.45
Bar code [EAN13] 8013975145425
HS Code 85365080

192.82 £