11BGR1201D024

Reversing contactor assembly, DC coil, external interlock with power and auxiliary wiring, 12A AC3 in DC, 5.7kW. Coil voltage 24VDC
  • Type of product: Reversing contactor assemblies
  • UL/CSA horsepower ratings 480V [HP]: 7.5
  • Type: Open frame, with external interlock with power and auxiliary wiring
  • Type of coil: DC coil
  • Contactor coil voltage: 24VDC
Order code 11BGR1201D024
Weight [g] 460
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 097X065X090
Volume [cm³] 567.45
Bar code [EAN13] 8013975083680
HS Code 85365080

260.94 £