GX1691U

Rotary cam switch GX series, ON-OFF switch 2 poles 16A, for front mounting with black handle, front plate 48X48mm
  • Type of product: ON/OFF switches
  • Switching diagram: 91 - ON/OFF switch 2 poles
  • IEC Conventional free air thermal current Ith [A]: 16
  • Mounting form: U - Front mounting with black handle
  • Series: GX - square-shaped contact block
Order code GX1691U
Weight [g] 100
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 050X068X116
Volume [cm³] 394.4
Bar code [EAN13] 8013975100820
HS Code 85365080

20.97 £