GX2053U

Rotary cam switch GX series, changeover switch 3 poles 20A, for front mounting with black handle, front plate 48X48mm
  • Type of product: Changeover switches
  • Switching diagram: 53 - Changeover switch 3 poles - 2 speed motor starting with separate windings
  • IEC Conventional free air thermal current Ith [A]: 20
  • Mounting form: U - Front mounting with black handle
  • Series: GX - square-shaped contact block
Order code GX2053U
Weight [g] 144
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 050X068X099
Volume [cm³] 336.6
Bar code [EAN13] 8013975101179
HS Code 85365080

41.94 £