51ADX0045B

Soft starter, ADX... type, for severe duty (starting current 5•Ie). With integrated by-pass contactor, 45A
  • Type of product: Advanced, three phase control
  • Number of controlled phases: 3
  • Rated operational voltage: 208…500VAC
  • Rated supply voltage: 208…240VAC
  • Rated starter current Ie [A]: 45
  • Rated motor power 230VAC [kW]: 11
  • Rated motor power 400VAC [kW]: 22
  • Rated motor power 500VAC [KW]: 30
  • Functions: Motor current thermal protection, starting with current limit, torque control, kick start, dynamic braking, PTC input, event log, RS232
Order code 51ADX0045B
Weight [g] 9220
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 385X165X240
Volume [cm³] 15246
Bar code [EAN13] 8013975063835
HS Code 85371098

2288.02 £