ADXL0250600

Soft starter, ADXL... type, with integrated by-pass relay. Auxiliary supply 100...240VAC. Rated operational voltage 208...600VAC, 250A
  • Type of product: Advanced, two phase control
  • Number of controlled phases: 2
  • Rated operational voltage: 208…600VAC
  • Rated supply voltage: 100…240VAC
  • Rated starter current Ie [A]: 250
  • Rated motor power 230VAC [kW]: 75
  • Rated motor power 400VAC [kW]: 132
  • Rated motor power 500VAC [KW]: 160
  • Functions: NFC, motor current thermal protection, starting with current limit, optical port, optional RS485, torque control, kick start, PTC input, event log
Order code ADXL0250600
Weight [g] 13900
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 525X225X240
Volume [cm³] 28350
Bar code [EAN13] 8013975222300
HS Code 85044090

2078.95 £