SG2EDGK50M3R

Surge protection device type 1,2 for photovoltaic applications with plug-in cartridge, Un 1500VDC, short-circuit current Iscpv 11kA, +, -, PE. With remote contact
  • Type of product: SPD
  • Type of system: Photovoltaic
  • Type / Class: 1, 2
  • In [kA]: 20
  • Rated voltage [VDC]: 1500
  • Type of mounting: Din rail
Order code SG2EDGK50M3R
Weight [g] 443
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 110X100X060
Volume [cm³] 660
Bar code [EAN13] 8013975313237
HS Code 85365080