SG2C1NA320

Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 5kA per pole, 1P+N
  • Type of product: SPD
  • Type of system: 230/400VAC
  • Type / Class: 2
  • Number of poles: 1P+N
  • In [kA]: 5
  • Type of mounting: Din rail
Order code SG2C1NA320
Weight [g] 141.6
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 110X075X025
Volume [cm³] 206.25
Bar code [EAN13] 8013975233962
HS Code 85365080

87.88 £