GLD0200T2C3UL

Switch disconnector for photovoltaic applications, direct operating and door-coupling version, 200A 1000V UL98B
  • Type of product: Switch disconnectors
  • Number of poles: 2
  • Type of operating voltage: DC
  • IEC Conventional free air thermal current Ith [A]: 200
  • Type of installation: Screw on plate or 35mm DIN rail
Order code GLD0200T2C3UL
Weight [g] 1340
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 160X168X105
Volume [cm³] 2822.4
Bar code [EAN13] 8013975320662
HS Code 85365080