BF40000E110
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC/DC coil
- Rated coil voltage [V]: 60…130
- IEC operating current Ith (AC1) [A]: 600
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 400A /200Kw
- UL/CSA horsepower ratings 480V [HP]: 350
- Type of mounting: Screw
Order code | BF40000E110 |
---|---|
Weight [g] | 4600 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 276X235X245 |
Volume [cm³] | 15890 |
Bar code [EAN13] | 8013975312698 |
HS Code | 85365080 |