GA063SA

Three-pole switch disconnector, direct operating version, 63A
  • Type of product: Switch disconnectors
  • Number of poles: 3
  • Type of operating voltage: AC
  • IEC Conventional free air thermal current Ith [A]: 63
  • UL Standard: UL60947-4-1
  • Type of installation: Screw on plate or 35mm DIN rail
Order code GA063SA
Weight [g] 148
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 083X040X080
Volume [cm³] 265.6
Bar code [EAN13] 8013975188293
HS Code 85365080

32.65 £