GA080A

Three-pole switch disconnector, direct operating version, 80A
  • Type of product: Switch disconnectors
  • Number of poles: 3
  • Type of operating voltage: AC
  • IEC Conventional free air thermal current Ith [A]: 80
  • UL Standard: UL98
  • Type of installation: Screw on plate or 35mm DIN rail
Order code GA080A
Weight [g] 388
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 103X079X080
Volume [cm³] 650.96
Bar code [EAN13] 8013975177624
HS Code 85365080

47.89 £