GLD0160T2C3

Two-pole switch disconnector for photovoltaic applications, direct operating and door-coupling version, 160A 1000V DCPV-1
  • Type of product: Switch disconnectors
  • Number of poles: 2
  • Type of operating voltage: DC
  • IEC Conventional free air thermal current Ith [A]: 160
  • Type of installation: Screw on plate or 35mm DIN rail
Order code GLD0160T2C3
Weight [g] 1305
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 160X168X105
Volume [cm³] 2822.4
Bar code [EAN13] 8013975320631
HS Code 85365080