VLB30110A480

Variable speed drive, VLB3... type, three-phase supply 400-480VAC 50/60Hz. EMC suppressor built-in, Cat. C2, 11kW
  • Type of product: Variable speed drives
  • Type of input: Three-phase
  • Rated supply voltage: 400…480VAC 50/60Hz
  • Rated output current [A]: 23.5
  • Rated output power [kW]: 11
  • Communication port: RS485, Modbus-RTU
  • Housing: Book housing
Order code VLB30110A480
Weight [g] 3780
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 310X160X130
Volume [cm³] 6448
Bar code [EAN13] 8013975221754
HS Code 85044095

1296.62 £