PMV40A575

Voltage monitoring realy for three-phase system, without neutral, asymmetry. Phase loss and incorrect phase sequence, 380...575VAC 50/60Hz
  • Type of product: Voltage monitoring relays
  • Type of system: Three-phase without neutral
  • Number of relay outputs: 1
  • Rated supply voltage: Self powered
  • Programming mode: Potentiometers
Order code PMV40A575
Weight [g] 134
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 095X040X075
Volume [cm³] 285
Bar code [EAN13] 8013975142189
HS Code 85364900

235.67 £