LPZP1B5606
- Type of product: Complete control stations
- Type of actuator: Mushroom head
- Colour: Yellow
- Illuminated element: No
- Latching mechanism: Turn key to release
- Type of stopping for mushroom head: ISO13850 Emergency
- Housing material: Plastic
- N° of actuators: 1
Order code | LPZP1B5606 |
---|---|
Weight [g] | 205 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 103X079X080 |
Volume [cm³] | 874 |
Bar code [EAN13] | 8013975269862 |
HS Code | 85371098 |