LPZP1B5600

Yellow control station LPZP1A5 complete with mushroom pushbutton turn-to-release LPCB6644 1NC and "EMERGENCY/STOP" disk
  • Type of product: Complete control stations
  • Type of actuator: Mushroom head
  • Colour: Yellow
  • Illuminated element: No
  • Latching mechanism: Turn to release
  • Type of stopping for mushroom head: ISO13850 Emergency
  • Housing material: Plastic
  • N° of actuators: 1
Order code LPZP1B5600
Weight [g] 176
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 103X079X080
Volume [cm³] 874
Bar code [EAN13] 8013975269794
HS Code 85371098

53.81 £