Energy meter for charging stations, three-phase with neutral, non expandable, MID certified -25…+70°C, Eichrecht certified, 80A direct connection, 4U, RS485 interface, programmable static output, multi-measurements
- Type of product: Energy meters
- Type of installation: DIN rail mounting
- Type of current connection: Direct
- IEC maximum current (Imax) [A]: 80
- Type of energy measurement: Imported/exported active energy and imported/exported reactive energy
- Accuracy active energy measurement: Class B (EN 50470-3)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: No
- Built-in communication port: RS485
- Expandable: No
- MID certified: Imported active energy