DMG620

Flush-mount LCD multimeter, expandable. High accuracy measuring of active energy with Class 0.5s. Backlight icon LCD, 72x46mm/2.8X1.8”, harmonic analisys, auxiliary supply 100-440VAC/120-250VDC, front optical port and Ethernet port
  • Type of product: Multifunction digital metering instruments
  • Type of installation: Flush mounting
  • Type of current connection: CT /5A /1A
  • Accuracy active energy measurement: Class 0.5s (IEC/EN 62053-22)
  • Reactive energy: Class 2 (IEC/EN 62053-23)
  • Current harmonic analysis: 15th order
  • Built-in communication port: Ethernet
  • Expandable: Yes
Order code DMG620
Weight [g] 320
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 124X104X076
Volume [cm³] 980.096
Bar code [EAN13] 8013975296103
HS Code 90303100