DMG600
- Type of product: Multifunction digital metering instruments
- Type of installation: Flush mounting
- Type of current connection: CT /5A /1A
- Accuracy active energy measurement: Class 1 (IEC/EN 62053-21)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: 15th order
- Built-in communication port: No
- Expandable: Yes
Order code | DMG600 |
---|---|
Weight [g] | 320 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 124X104X076 |
Volume [cm³] | 980.096 |
Bar code [EAN13] | 8013975179451 |
HS Code | 90303100 |