BFD80T4A57560

Four-pole contactor, 80A/1000V DC1, AC coil, 575VAC 60Hz
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC coil 60Hz
  • Rated coil voltage [V]: 575
  • Type of mounting: Screw / DIN rail 35mm
Order code BFD80T4A57560
Weight [g] 1240
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 141X080X120
Volume [cm³] 1354
Bar code [EAN13] 8013975224373
HS Code 85365080