BF160T4E400
- Type of product: Contactors
- Number of poles: 4
- Type of coil: AC/DC coil
- Rated coil voltage [V]: 250…500
- IEC operating current Ith (AC1) [A]: 250
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 160A / 75Kw
- UL/CSA horsepower ratings 480V [HP]: 125
- Type of mounting: Screw
Order code | BF160T4E400 |
---|---|
Weight [g] | 3436.9 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | |
Volume [cm³] | 8217.715 |
Bar code [EAN13] | 8013975300367 |
HS Code | 85365080 |