HR8020A120

Industrial power relay with ATEX certificate, 120VAC, 30A, 2NO contacts
  • Type of product: Miniature relays
  • Type of contacts: 2 NO
  • Relay control voltage: 120VAC
  • IEC Conventional free air thermal current Ith [A]: 30
Order code HR8020A120
Weight [g] 88.6
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 070X40X030
Volume [cm³] 84
Bar code [EAN13] 8013975318676
HS Code 85364900