KBF3S02

Limit switch, K series, adjustable roller lever, 1 bottom cable entry. Dimensions to EN 50047, plastic body, contacts 2NC snap action. Rubber roller
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Adjustable roller lever
  • Housing material: Polymer thermoplastic
  • Roller material: Rubber
  • Type of contacts: 2NC Snap action
  • Cable entry: M20 on the bottom
Order code KBF3S02
Weight [g] 138
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 150X060X038
Volume [cm³] 342
Bar code [EAN13] 8013975114643
HS Code 85365080