KBF1L20

Limit switch, K series, adjustable roller lever, 1 bottom cable entry. Dimensions to EN 50047, plastic body, contacts 2NO slow action. Plastic roller
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Adjustable roller lever
  • Housing material: Polymer thermoplastic
  • Roller material: Plastic
  • Type of contacts: 2NO Slow action
  • Cable entry: M20 on the bottom
Order code KBF1L20
Weight [g] 108
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 133X044X032
Volume [cm³] 187.264
Bar code [EAN13] 8013975114445
HS Code 85365080