KNF2L02

Limit switch, K series, adjustable roller lever, 2 side cable entry. Dimensions compatible to EN 50047, metal body, contacts 2NC slow action. Metal roller
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Adjustable roller lever
  • Housing material: Aluminium-zinc alloy
  • Roller material: Metal
  • Type of contacts: 2NC Slow action
  • Cable entry: M20 on the sides
Order code KNF2L02
Weight [g] 260
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 120X045X060
Volume [cm³] 324
Bar code [EAN13] 8013975128572
HS Code 85365080