KBP3L21

Limit switch, K series, hinge operating, 1 bottom cable entry. Dimensions to EN 50047, plastic body, contacts 2NO+1NC slow action. Long solid shaft with reduction
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Hinge operating
  • Housing material: Polymer thermoplastic
  • Rod characteristics: Long solid
  • Cable entry: M20 on the bottom
  • Type of contacts: 2NO+1NC Slow action
Order code KBP3L21
Weight [g] 145
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 113X070X062
Volume [cm³] 490.42
Bar code [EAN13] 8013975125533
HS Code 85365080