KBN3L11

Limit switch, K series, key operated, 1 bottom cable entry. Dimensions to EN 50047, plastic body, contacts 1NO+1NC slow action. Straight "T" key
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Key operated
  • Housing material: Polymer thermoplastic
  • Key shape: Straight "T"
  • Cable entry: M20 on the bottom
  • Type of contacts: 1NO+1NC Slow action
Order code KBN3L11
Weight [g] 90
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 100X044X032
Volume [cm³] 140.8
Bar code [EAN13] 8013975115329
HS Code 85365080