KBN3L21

Limit switch, K series, key operated, 1 bottom cable entry. Dimensions to EN 50047, plastic body, contacts 2NO+1NC slow action. Straight "T" key
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Key operated
  • Housing material: Polymer thermoplastic
  • Key shape: Straight "T"
  • Cable entry: M20 on the bottom
  • Type of contacts: 2NO+1NC Slow action
Order code KBN3L21
Weight [g] 94
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 100X044X032
Volume [cm³] 140.8
Bar code [EAN13] 8013975115343
HS Code 85365080