KCN1L11

Limit switch, K series, key operated, 2 side cable entry. Dimensions compatible to EN 50047, plastic body, contacts 1NO+1NC slow action. Straight key
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Key operated
  • Housing material: Polymer thermoplastic
  • Key shape: Straight
  • Cable entry: M20 on the sides
  • Type of contacts: 1NO+1NC Slow action
Order code KCN1L11
Weight [g] 107
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 065X046X090
Volume [cm³] 269.1
Bar code [EAN13] 8013975127759
HS Code 85365080