KCQ1L02

Limit switch, K series, slotted lever, 2 side cable entry. Dimensions compatible to EN 50047, plastic body, contacts 2NC slow action
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Slotted lever
  • Housing material: Polymer thermoplastic
  • Cable entry: M20 on the sides
  • Type of contacts: 2NC Slow action
Order code KCQ1L02
Weight [g] 142
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 150X060X036
Volume [cm³] 324
Bar code [EAN13] 8013975127865
HS Code 85365080