PMVF80
- Type of product: Interface protection system unit
- Type of system: Three-phase with/without neutral / Single-phase
- Number of relay outputs: 2
- Control voltage [V]: 230…400VAC
- Rated supply voltage: 100...240VAC; 110...250VDC
- Rated current Ie [A]: CT /5A /1A
Order code | PMVF80 |
---|---|
Weight [g] | 420 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 153X117X092 |
Volume [cm³] | 1646 |
Bar code [EAN13] | 8013975266472 |
HS Code | 85364900 |