11BG0910A400

Three-pole contactor, IEC operating current Ie (AC3) = 9A, AC coil 50/60Hz, 400VAC, 1NO auxiliary contact
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC coil 50/60Hz
  • Rated coil voltage [V]: 400
  • IEC operating current Ith (AC1) [A]: 20
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 9A / 4.0Kw
  • Yielded mechanical performance for three-phase AC motor 460/480V: 5
  • Type of built-in auxiliary contacts: 1NO
  • Fixing: Screw / DIN rail 35mm
Order code 11BG0910A400
Weight [g] 177
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 060X045X060
Volume [cm³] 162
Bar code [EAN13] 8013975080368
HS Code 85365080