8LT7S2B

Pulsed or continuous sound module complete with cover. Ø70mm, 24VAC/DC, pulsed (78dB) or continuous (75dB) sound. IP65 protection. Black
  • Type of product: Signal tower
  • Diameter: 70 / 2.75
  • Type: Modular
  • Components: Sound modules
  • Series: 8LT7
  • Colour: Black
  • Supply voltage: 24VAC/VDC
  • Sound intensity: 75
  • Housing Material: Polycarbonate
Order code 8LT7S2B
Weight [g] 126
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 070X070X074
Volume [cm³] 362.6
Bar code [EAN13] 8013975171301
HS Code 85365080