ADXC032400

Soft starter, ADXC... type, with integrated by-pass. Three-phase 400VAC motor control, auxiliary supply: starter 110...400VAC (L1-L2-L3 inputs); start command 110-400VAC (A1-A2 terminals), 32A
  • Type of product: Ultra compact, two phase control
  • Number of controlled phases: 2
  • Rated operational voltage: 220...400VAC
  • Rated supply voltage: 110…400VAC
  • Rated starter current Ie [A]: 32
  • Rated motor power 230VAC [kW]: 9
  • Rated motor power 400VAC [kW]: 15
  • Functions: Basic parameters only
Order code ADXC032400
Weight [g] 540
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 175X150X050
Volume [cm³] 1312.5
Bar code [EAN13] 8013975209486
HS Code 85044090