ADXC037400
- Type of product: Ultra compact, two phase control
- Number of controlled phases: 2
- Rated operational voltage: 220...400VAC
- Rated supply voltage: 110…400VAC
- Rated starter current Ie [A]: 37
- Rated motor power 230VAC [kW]: 9
- Rated motor power 400VAC [kW]: 18.5
- Functions: Basic parameters only
Order code | ADXC037400 |
---|---|
Weight [g] | 760 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 205X175X050 |
Volume [cm³] | 1793.75 |
Bar code [EAN13] | 8013975209516 |
HS Code | 85044090 |